text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
NEDY-L2R1-V1-Z4W2Z-U-0.3L-M12G4-2.5R
Designation
Distributor
Additional functions
Ambient temperature
Ambient temperature for moving cable placements
Based on standard
CE certificate (see declaration of conformity)
Cable diameter 1
Cable diameter 2
Cable length 1
Cable length 2
Cable shield colour
grey
Cable sleeve material
Conductor - nominal cross-section
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Distributor type
Electrical connection 1, cable output
straight
Electrical connection 1, connection technology
Electrical connection 1, connection type
Plug
Electrical connection 1, design
round
Electrical connection 1, function
Electrical connection 1, number of pins / wires
4
Electrical connection 1, occupied pin / wire
3
Electrical connection 2, cable output
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, design
rectangular
Electrical connection 2, function
Electrical connection 2, number of pins / wires
2
Electrical connection 2, occupied pin / wire
2
Housing colour
black
Housing material
Information about ambient temperature
Information about line test conditions
Information to performance properties
Kind of fastening
Line designation
Line properties
Manufacturer Article name
NEDY-L2R1-V1-Z4W2Z-U-0.3L-M12G4-2.5R
Manufacturer Item number
8035787
Material information
Minimum bending radius for freely moving use 1
Minimum bending radius for freely moving use 2
Operating voltage range DC
Permission
Plug contacts material
Product weight
Safety rating
Seals material
Signal condition display
Storage temperature
Structural design
Surge voltage strength
Test conditions line
Threaded sleeve material
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought