text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
NECU-S-M8G3-HX-Q3
Designation
Ambient temperature
Based on standard
Connection cross-section
Connection frequency
3
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection
Housing material
Manufacturer Article name
NECU-S-M8G3-HX-Q3
Manufacturer Item number
564945
Material information
Operating voltage range AC
Operating voltage range DC
Permission
Permitted cable diameter
Permitted individual wire diameter
Permitted wire diameter
Permitted wire insulation
Plug contacts material
gold-plated
Product weight
Safety rating
Screw lock material
Seals material
Surge voltage strength
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought