text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
NECU-FCG40-K
Designation
Connector
Ambient temperature
Cable output
straight
Complies to standard
Conductor - nominal cross-section
Conductor nominal cross-section (AWG)
Connection frequency
50
Corrosion resistant class KBK
Current carrying capacity at 40°C
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, design
rectangular
Electrical connection 1, fastening type
Electrical connection 1, number of pins / wires
40
Electrical connection 2, connection technology
Housing material
Manufacturer Article name
NECU-FCG40-K
Manufacturer Item number
570895
Material information
Operating voltage range DC
Plug contacts material
Product weight
Safety rating
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought