text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
NEFV-V12-M12W8-0.6-M12QG5
Designation
Adapter
Ambient temperature
Ambient temperature for moving cable placements
Cable length
Cable shield colour
grey
Cable sleeve material
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection 1, cable output
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, design
round
Electrical connection 1, fastening type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
8
Electrical connection 1, occupied pin / wire
8
Electrical connection 2, cable output
straight
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, design
round
Electrical connection 2, fastening type
Electrical connection 2, function
Housing colour
black
Housing material
Information about protection category
Insulation sleeve material
Kind of fastening
with through hole
Line properties
standard
Locking nut material
Manufacturer Article name
NEFV-V12-M12W8-0.6-M12QG5
Manufacturer Item number
4787544
Material information
Nominal operating voltage DC
Nominal operating voltage DC load voltage
Operating voltage DC load voltage
Operating voltage range DC
Plug contacts material
Product weight
Safety rating
Surge voltage strength
Test conditions line
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak