text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
MSSD-N
Designation
Ambient temperature
Based on standard
Cable diameter
Cable gland
Cable output
Conductor - nominal cross-section
Current carrying capacity at 40°C
Electrical connection 1, connection technology
Electrical connection 1, connection type
Electrical connection 1, design
rectangular
Electrical connection 1, fastening type
Electrical connection 1, number of pins / wires
3
Electrical connection 2, connection technology
Screw terminals
Housing colour
black
Housing material
Information about protection category
Manufacturer Article name
MSSD-N
Manufacturer Item number
550067
Material information
Operating voltage range AC
Operating voltage range DC
Product weight
Safety rating
Screws material
steel
Seals material
WA_NR
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought