On request
Added to your shopping cart
Manufacturer article number
KMYZ-2-24-M8-2,5-LED
Designation
Ambient temperature
CE certificate (see declaration of conformity)
Cable diameter
Cable length
Cable set up
Cable sleeve material
Corrosion resistant class KBK
Current carrying capacity at 40°C
Electrical connection
Housing material
Kind of fastening
Line properties
standard
Manufacturer
Article name
KMYZ-2-24-M8-2,5-LED
Manufacturer
Item number
177678
Material information
Nominal operating voltage DC
Plug contacts material
bronze
Product weight
Protection line connection
Safety rating
Switching position display
WA_NR
assembly position
unlimited
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.