text.skipToContent text.skipToNavigation
EN
Choose your language
Manufacturer article number
NEBS-SM12G12-E-5-N-LE12
Designation
Ambient temperature
Ambient temperature for moving cable placements
Bending radius, moving cable placement
Bending radius, permanent cable placement
Cable diameter
Cable length
Cable set up
Cable shield colour
black
Cable sleeve material
Complies to standard
Conductor - nominal cross-section
Connection frequency
Corrosion resistant class KBK
Current carrying capacity at 40°C
Degree of contamination
3
Electrical connection 1, cable output
straight
Electrical connection 1, connection technology
Electrical connection 1, connection type
Plug
Electrical connection 1, design
round
Electrical connection 1, fastening type
Electrical connection 1, function
Electrical connection 1, number of pins / wires
12
Electrical connection 1, occupied pin / wire
12
Electrical connection 2, connection technology
Electrical connection 2, connection type
Electrical connection 2, function
Electrical connection 2, number of pins / wires
12
Electrical connection 2, occupied pin / wire
12
Housing colour
black
Housing material
Information about protection category
Line designation
with accessories
Line properties
Manufacturer Article name
NEBS-SM12G12-E-5-N-LE12
Manufacturer Item number
3947395
Material information
Operating voltage range AC
Operating voltage range DC
Plug contacts material
Product weight
Safety rating
Screw lock material
Surge voltage strength
Test conditions line
WA_NR
Wire ends
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak