text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Baseplate
Version 1
for centric clamp
Version 2
for T-slot table
Form
B
Main material
steel
Surface finish body
nitrocarburized and oxidized
Suitable for
centric vice 65, 80
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Anyag
Acél.
Kivitel
edzett és köszörült.
További információk
Az alaplemez lehetővé teszi a központosító befogók (65- 80) felfogatását T-hornyos gépasztalokra.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought