Centre jaw mild steel 41335-1251500
- Két munkadarab egyidejű befogására
- Két eltérően nagy munkadarab befogása lehetséges
- Edzett szorítópofák
Sales unit
693,00 €
plus sales tax
Added to your shopping cart
Designation
Centre jaw
Main
material
mild steel
Component
material
tool steel
B=Jaw width
125
UNSPSC Code
31162900
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
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Body mild steel.
Jaw plates tool steel.
Jaw plates tool steel.
Version
Body black oxidised.
Vice jaws hardened, bright.
Vice jaws hardened, bright.
Note
Centre jaws are used to clamp 2 workpieces simultaneously.
The centre jaws can be moved to suit the size of the workpiece. 2 different sized workpiece can be clamped.
The centre jaws can be moved to suit the size of the workpiece. 2 different sized workpiece can be clamped.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.