text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Support extension
Version 1
for clamp straps
Main material
QT steel
Main colour
galvanised
Component material
QT steel
D=bore
25
H1=Thread length
69
B
50
D1
M20
D2
M6
D3
50
H clamping range
16-52
H2
16
H3
25
L
70
L1
50
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Body tempered and galvanised.
Support bolt tempered, grade 8.8.
Note
These adjustable heel supports consist of support plate, support bolt and fastening screws for the strap heel support.
Adjustable heel supports are used to increase the clamping height of the clamp strap assemblies.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak