text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Adapter plate
Version 1
drilled
Form
B
Main material
steel
Surface finish body
black oxidised
B
100
B1
50
D
25
D1
20
D2
13
G
M16
G1
M16
H
30
H1
5,5
H2
12,6
L
440
L1
40
L10
189
L2
80
L3
120
L4
160
L5
200
L6
63
L7
100
L8
125
L9
150
Size
System size 16
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Adapter plate for flexible use of clamping elements and fixed stops in T-slots.
Material
Steel.
Version
Black oxidised.
Note
The adapter plates can be fastened using various interfaces.

Users can customise the versions that have not been drilled to suit their applications.
Advantages
- Fine adjustment in T-slots.
- Sturdy version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought