Workpiece stabiliser steel 02400-255305
- Reduction in vibrations
- Simple fastening mechanism
- Length infinitely adjustable
- Freely positionable in space
Sales unit
€772.00
plus sales tax
Added to your shopping cart
Designation
Workpiece stabiliser
Main
material
steel
D=diameter
25
L
max.
305
L
min.
255
Size
25
UNSPSC Code
31161510
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
Description
Material
Steel.
Version
Telescopic clamping unit and fastening set black oxidised.
Shaft bright.
Shaft bright.
Note
The length of the workpiece stabiliser is infinitely adjustable. The shaft can be securely clamped against tension and thrust by means of a locking mechanism.
The workpiece stabiliser consists of a telescopic clamping unit with two fastening sets and two clamping balls with Form B cups for system sizes 25 or 50.
The workpiece stabiliser consists of a telescopic clamping unit with two fastening sets and two clamping balls with Form B cups for system sizes 25 or 50.
On request
Fastening set with clamping ball.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.