Workpiece stabiliser set with case 02399-925
- Basic equipment
- Storage case
Sales unit
€2,126.00
plus sales tax
Added to your shopping cart
Designation
Workpiece stabiliser set
Version 1
with case
UNSPSC Code
31161510
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
Description
Material
Case plastic.
See corresponding product group for contents.
See corresponding product group for contents.
Version
black.
Note
Objects sized between 355 and 980 mm can be set up using this stabiliser set.
It is basic equipment for supporting workpieces.
The individual parts are safely stored in a plastic case.
The length of the workpiece stabiliser is infinitely adjustable.
With the locking mechanism, the shaft can be securely locked against tension and compression.
It is basic equipment for supporting workpieces.
The individual parts are safely stored in a plastic case.
The length of the workpiece stabiliser is infinitely adjustable.
With the locking mechanism, the shaft can be securely locked against tension and compression.
Scope of delivery
- Case
- Workpiece stabiliser, 02400-355505
- Extension shaft L75, 02401-1625075
- Extension shaft L100, 02401-1625100
- Extension shaft L150, 02401-1625150
- Precision adjustment, 02402-25120150
- Fastening set for T-slots, 14x T-slot set, 02404-2514
- 18x T-slot block with M10, 07060-10.002
- 22x T-slot block with M10, 07060-104.001
- Clamping ball with cup M12, 02408-3251240
- Clamping ball with cup M16, 02408-3251640
- Workpiece stabiliser, 02400-355505
- Extension shaft L75, 02401-1625075
- Extension shaft L100, 02401-1625100
- Extension shaft L150, 02401-1625150
- Precision adjustment, 02402-25120150
- Fastening set for T-slots, 14x T-slot set, 02404-2514
- 18x T-slot block with M10, 07060-10.002
- 22x T-slot block with M10, 07060-104.001
- Clamping ball with cup M12, 02408-3251240
- Clamping ball with cup M16, 02408-3251640
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.