Adapter f. fine adjustment steel 02402-50
- Precise alignment of the workpiece
- Adjustment via fine thread
Sales unit
€230.14
plus sales tax
Added to your shopping cart
Designation
Adapter
Version 1
f. fine adjustment
Version 2
for telescopic clamping unit
Main
material
steel
D=diameter
39,7
L=Length
38
SW=key width
36
D1
M16x1,5
D2
M27x2
L1
34
L2
35
Size
50
UNSPSC Code
31161510
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
Description
Product description
The fine adjustment enables the distance between the workpiece and support table to be precisely set. If required, the fine adjustment can be used to set the workpiece stabiliser under tensile or compressive load.
Material
Steel.
Version
Adapter piece black oxidised.
Half shells nitrided.
Half shells nitrided.
Note
Only the fine adjuster 02402-25120150 is required for workpiece stabiliser system size 25.
When using fine adjustment on the workpiece stabiliser system size 50, the fine adjuster 02402-25120150 and the adapter 02402-50 (consisting of 2 adapter pieces and a grub screw) are required at the respective ends.
When using fine adjustment on the workpiece stabiliser system size 50, the fine adjuster 02402-25120150 and the adapter 02402-50 (consisting of 2 adapter pieces and a grub screw) are required at the respective ends.
Drawing reference
1) DIN EN ISO 4762 M10 cap screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.