Positioning foot QT steel tempered, black oxidised 02041-212025
- Támaszként, ütközőként és nyomódarabként szolgálnak
- Alkalmazási területek: gépgyártás, készülékgyártás, szerszámgyártás
- Ideális munkadarabok megtámasztására
- Nagyfokú stabilitás
- Betétedzett támaszfelület
Sales unit
13,41 €
plus sales tax
Added to your shopping cart
Designation
Positioning foot
Form
B
Main
material
QT steel
Surface finish
body
tempered, black oxidised
Surface finish
component
case-hardened
B=Thread length
20
D=Diameter support
19
G=thread / for thread
M12
H=Height
25
SW=key width
19
Kind of fastening
external thread
Seat form
round
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
Description
Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Contact faces case-hardened.
Note
These positioning feet are used as supports for rough and machined parts. They can also be used as stops and thrust pads in fixtures and toolmaking.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.