text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Positioning foot
Form
D
Main material
free-cutting steel
Surface finish body
hardened and black oxid finish
G=thread / for thread
M10
H=Height
40
SW=key width
19
T=thread depth
15
D1
19
E
21,9
Kind of fastening
internal thread
Seat form
round
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
Description

Material
Steel.
Version
Hardened, black oxidised.
Note
Positioning feet are used as supports, stops and thrust pads for fixtures and general machine and appliance construction.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak