text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Self-aligning pad
Version 1
automatic return
Form
F
Product type
cylinder
Main material
QT steel
Surface finish body
hardened and black oxid finish
Component material
QT steel
D1=Outside diameter
34
D2=Thread
M10
H=Height
27
T=thread depth
10
D3
29
D4
13
D5
4,4
H1
4,2
H2
1,6
Kind of fastening
internal thread
L6
9,2
Load rating max. kN (static load only)
140
T1
6
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
Description

Material
Carbon steel.
Version
Hardened, black oxidised.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Advantages
– The built-in O-ring prevents dirt and foreign particles from entering.
– The clamping surface swivels back automatically after clamping.
– High load rating and small size.
Drawing reference
1) Hole for pin as a rotation lock
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak