text.skipToContent
text.skipToNavigation
EN
Choose your language
Hungarian
English
Change country
My account
LOGIN
Watchlist
remember product
Shopping cart
0,00 €
Shopping cart
0,00 €
Direct order
Add an item directly to the shopping cart
Homepage
Profile Type I
Levelling feet, machine feet, threaded spindles, plates, Type I
Levelling feet, machine feet, threaded spindles, plates, Type I
Designation
Ball head
Ducks foot
Levelling foot
Machine foot
Plate
Slot foot
Threaded spindle
Main material
aluminium
stainless steel
steel
thermoplastic
zinc
D
19
20
24
29
30
35
36
39
40
44
45
49
50
58
58,5
59
60
76
78,5
79
80
90
98,5
99
119
125
175
M6
M8
M16
M20
D1
30,5
40
40,5
50
52
68
M5
M6
M8
M10
M12
M14
M16
M20
M24
Filter
entries / page
24
of 25 entries
1
(current)
2
Added to your shopping cart
Filter
entries / page
24
of 25 entries
1
(current)
2
Other customers also bought
Filter
Designation
Ball head
Ducks foot
Levelling foot
Machine foot
Plate
Slot foot
Threaded spindle
Main material
aluminium
stainless steel
steel
thermoplastic
zinc
D
19
20
24
29
30
35
36
39
40
44
45
49
50
58
58,5
59
60
76
78,5
79
80
90
98,5
99
119
125
175
M6
M8
M16
M20
D1
30,5
40
40,5
50
52
68
M5
M6
M8
M10
M12
M14
M16
M20
M24
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!