Shaft collar steel galvanised, blue-passivated 07800-102503
- Positioning and stop element for shafts
- Dimensionally precise
- Very high retaining forces
- Prevents damage to the shaft
Sales unit
€3.04
plus sales tax
Added to your shopping cart
Designation
Shaft collar
DIN
DIN 705
Form
A
Form definition
grub screw with slot
Main
material
steel
Surface finish
body
galvanised, blue-passivated
Component
material
steel
B=Thickness
16
D1=Internal diameter
25
D2=Outside diameter
40
D3
grub screw
M8x10
UNSPSC Code
31161708
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
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Shaft collar steel, bright or galvanised, blue passivated.
Grub screw, steel grade 15H, bright or galvanised, blue passivated.
Grub screw, steel grade 15H, bright or galvanised, blue passivated.
Drawing reference
1) Second grub screw from D1 ≥ 75
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.