Hexagon head bolt Hygienic Usit® stainless steel polished 07170-21-062X16
- EHEDG-certified screw connection system
- Size M4–M16
- Stainless steel 1.4404
- Straightforward mounting and replacement of seal and shim washer
- Suitable for CIP/SIP cleaning
Sales unit
€8.51
plus sales tax
Added to your shopping cart
Designation
Hexagon head bolt
Version 1
Hygienic Usit®
Version 2
with seal and washer
Form
A
Form definition
low head, without shank
Product type
without shank
Main
material
stainless steel
Surface finish
body
polished
Component
material
70 EPDM 253815
D=Thread
M6
L=Length
16
SW=key width
10
Approval /
Certification
EHEDG
D1
14
D2
13,1
D3
6,1
K
6,5
Kind of fastening
hex head
Packaging unit
komplet
R
0,5
S
1
Steel code
1.4404
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
Set: 07170-20 hexagon head bolt with low head + Hygienic USIT® seal and shim washer 07300-03.
Only the combination of hex head bolt with collar and Hygienic USIT® seal and shim washer can ensure a cavity free seal.
The hexagon head bolt with low head for the Hygienic USIT® seal and washer is best suited for mounting in sterile areas and also complies with the EHEDG guidelines, which is confirmed by the corresponding certificate.
Only the combination of hex head bolt with collar and Hygienic USIT® seal and shim washer can ensure a cavity free seal.
The hexagon head bolt with low head for the Hygienic USIT® seal and washer is best suited for mounting in sterile areas and also complies with the EHEDG guidelines, which is confirmed by the corresponding certificate.
Material
Hex head bolt: stainless steel 1.4404.
Washer: stainless steel 1.4404.
Seal ring:
75 EPDM 295 (black).
70 EPDM 253815 (white).
75 Fluoroprene® XP 45 (blue).
Version
Hexagon head screw: polished
Note
The EHEDG certificate is valid only when a hexagon head bolt with low head 07170-20 is used in combination with the special matching Hygienic USIT® seal and shim washer 07300-03.
The function of the Hygienic USIT® screw connection system has been tested in combination with stainless steel materials and standard cleaning materials. The suitability for the respective application must be checked by the user.
The function of the Hygienic USIT® screw connection system has been tested in combination with stainless steel materials and standard cleaning materials. The suitability for the respective application must be checked by the user.
Accessory
Hexagon cap nut with collar 07280-10.
Plier wrench with protective jaws 96661-15.
Plier wrench with protective jaws 96661-15.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.