text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled nut
Version 1
with pinhole
DIN
DIN 6303
Form
B
Main material
free-cutting steel
Surface finish body
black oxidised
D1=Outside diameter
30
D=Thread
M8
H=Height
17
T=thread depth
10
D3
20
D4
24
D5 predrilled
1,9
E
3
K
12
Thread type
internal thread
UNSPSC Code
31161504
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
Free-cutting steel black oxidised.
Drawing reference
Form B: with pin hole
- Drill through and ream pin hole on assembly.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak