Screw plug without vent stainless steel A4 bright 28016-20018
- For plugging parallel internal threads
Sales unit
€1.04
plus sales tax
Added to your shopping cart
Designation
Screw plug
Version 1
without vent
DIN
DIN 910
Form definition
A
Main
material
stainless steel A4
Surface finish
body
bright
D1=Diameter/Thread
G1/8
D
14
K
6
Kind of fastening
screw in
L
8
L1
3
SW
10
UNSPSC Code
31161511
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
Steel or stainless steel 1.4571.
Version
Steel galvanised.
Stainless steel bright.
Stainless steel bright.
Note
Screw plugs with collar and hexagonal head for plugging holes with parallel threads.
Accessory
DIN 7603 sealing washers, copper, aluminium or stainless steel K2078.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.