Levelling foot without holes steel 27798-04010X030
- Kiegyenlítik a talajegyenetlenségeket
- Alkalmazási területek: gépgyártás, készülékgyártás, logisztika és szerelés
- A menetes orsó forgathatóan össze van sajtolva a talppal
- Különböző kivitelek
Sales unit
€0.90
plus sales tax
Added to your shopping cart
Designation
Levelling foot
Version 1
without holes
Main
material
steel
D1=Thread
M10
D=plate diameter
40
H1=Total height
41
H=Height
11
L=thread length
30
Load rating
max. kN
(static load only)
3,5
SW
17
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Foot plate and threaded spindle in steel.
Version
Foot plate and threaded spindle galvanised.
Note
The threaded spindle is pressed into the rotatable base.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.