text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pump spray bottle
Version 1
for diluted acids
Main material
polythene
Colour Cap
red
Container volume max. ml
1500
Filling quantity max. ml
1200
Nozzle
flat-jet nozzle
UNSPSC Code
31162804
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
FKM
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Container: high-density polyethylene (HDPE).
Pump head: special acid and lye resistant plastic. By universal version polyamide.
Nozzle: acid and lye resistant polypropylene. By universal version polyamide.
Valve stem: acid and lye resistant stainless steel. By universal version brass.
Spring: stainless steel.
Seals: Viton® (FKM).
Version
Container: white, transparent.
Note
Pump spray bottle for professional work.

Pressure is built up in the container by pumping. Light thumb pressure on the spray button is sufficient for a constant spray jet. Maximum operating pressure: 2.5 bar. With combined overpressure and bleed valve.

Container made of transparent HDPE with ml scale. High stand stability and large inlet for easy filling and cleaning. UV-resistant.

Universal version: suitable for solvents (except acetone) and thin mineral oils. With regulating nozzle (selective jet and cone jet) or flat-jet nozzle.

Version for diluted acids: suitable for pH value 1 to 7.

Version for diluted lyes: suitable for pH value 7 to 14.
Temperature range
+5 °C to +30 °C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought