text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Protective net
Version 1
light loading
Main material
polythene
Main colour
yellow
G=Weight g/m
30
L=Length
100M
Length
100 m / on the roll
Recommended Ø
25-50 mm
UNSPSC Code
27111802
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyethylene
Note for ordering
Supplied on rolls only.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought