Mágnesszalag tekercs fehér 96460-401
- Suitable for labelling tasks
- Can be re-used and re-labelled as required
- Length: 10 m
- Available in white and yellow
Sales unit
€81.76
plus sales tax
Added to your shopping cart
Megnevezés
Mágnesszalag tekercs
Alaptest
színe
fehér
BM=mágnesszalag szélessége
40
Hossz
10 m
Mágnesszalag-szélesség
0,9
UNSPSC Code
27111802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Note
Magnetic tape solves labelling problems. They adhere to any steel surface and can be repeatedly written on and wiped.
Other colours and dimensions available on request.
Other colours and dimensions available on request.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.