Tube clamp Joint Component aluminium 29028-518
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- Can be combined with tube clamp joints with external toothing
Sales unit
€13.08
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
Joint Component
Version 2
for round tubes
Product type
with internal toothing
Main
material
aluminium
Component
material
steel
Surface finish
component
galvanised
A=Internal diameter
18,1
C
10,5
D
7,5
E
30
F
kN
2,7
G
26
H
27
K
56
L
64,5
Mb (Nm)
38
Mv (Nm)
15
P
21
S
M6
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Cast aluminium.
Screws and nuts steel.
Screws and nuts steel.
Version
Vibratory ground.
Screws and nuts, galvanised.
Screws and nuts, galvanised.
Note
Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (29026) to make a complete swivel clamp.
Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
On request
Clamping levers for tightening.
Drawing reference
1) 15° toothing
Accessory
- Hex nut DIN 985
- Hex head bolt DIN 933
- Cap screw DIN 6912
- Hex head bolt DIN 933
- Cap screw DIN 6912
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.