text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tube clamp
Version 1
Joint Component
Version 2
for round tubes
Product type
with internal toothing
Main material
aluminium
Component material
steel
Surface finish component
galvanised
A=Internal diameter
12,1
C
10,5
D
7,5
E
30
F kN
2,7
G
26
H
27
K
56
L
64,5
Mb (Nm)
38
Mv (Nm)
15
P
21
S
M6
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Cast aluminium.
Screws and nuts steel.
Version
Vibratory ground.
Screws and nuts, galvanised.
Note
Swivel half clamps with sunken teeth can be combined with swivel half clamps with raised teeth (29026) to make a complete swivel clamp.

Max. torque when tightening the lockscrew:
M6: 10 Nm.
M8: 25 Nm.
M10: 50 Nm.
On request
Clamping levers for tightening.
Drawing reference
1) 15° toothing
Accessory
- Hex nut DIN 985
- Hex head bolt DIN 933
- Cap screw DIN 6912
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought