text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Tube clamp
Version 1
Swivel
Version 2
for round tubes
Form
B
Product type
with toothing
Main material
aluminium
Surface finish body
tumbled
Component material
steel
Surface finish component
galvanised
A=Internal diameter
20,1
B=Internal diameter
20,1
C
45
D
40
E
40
F
45
H
43
K
136
L
146
M
73
P
33
R
50
S
M08X40
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Cast aluminium.
Hex bolts and hex nuts, steel.
Version
Vibratory ground.
Hex bolts and nuts galvanised.
Note
Form A: without toothing, infinitely adjustable through 180°.
Form B: with toothing, indexible in 15° steps and adjustable through 180°
On request
Clamping levers for tightening and other diameters.
Accessory
- Round and square tubes 29050
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought