Tube clamp with foot aluminium tumbled 29010-516
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- On request: clamping levers for fastening and other diameters
Sales unit
€12.63
plus sales tax
Added to your shopping cart
Megnevezés
Cső-összekötő
Kivitel 1
lábbal
Kivitel 2
kör keresztmetszetű csövekhez
Alak
A
Alaptest
anyaga
alumínium
Alaptest
felülete
vibrációsan csiszolt
Komponens
anyaga
acél
Komponens
felülete
horganyzott
A=Belső átmérő
16,1
G=Szélesség
42
L=magasság
37
M=hossz
42
B
6
C
27
D
25
E
35,5
Furatkép
1
H
28
K
28
N
5
O
30
P
23
R
21
S
M6x20
U
30
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
DIN 7984 screws and DIN 985 nuts, steel.
Version
Vibratory ground.
Screws and nuts galvanised.
Screws and nuts galvanised.
On request
Clamping levers for tightening and other diameters.
Accessory
- Round and square tubes 29050
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.