Hinge weldable steel 27888-06040030
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Various versions
Sales unit
€10.89
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
weldable
Product type
Hinge
Main
material
steel
A3=Wing length left
30
A4=Wing length right
30
A=Length
60
B=Width
40
D
6
H
5
Kind of fastening
weldable
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Bright.
Note
The hinges are made of weldable profile steel.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.