Spherical bearing dimensional series k stainless steel ground and polished 27632-02-11631
- Suitable for use under high pressure
- Maintenance-free
- Durable
- Low friction
Sales unit
€33.82
plus sales tax
Added to your shopping cart
Designation
Spherical bearing
Version 1
dimensional series k
DIN ISO
DIN ISO 12240-1
Main
material
stainless steel
Surface finish
body
ground and polished
Component
material
PTFE
D1=Outside diameter
31,5 h7
D=internal diameter
16 H7
Dynamic
load rating
N
52500
H
21
H1
15
K
28,57
Lagerspiel (μm)
5-40
Speed limit
rpm
230
Static
load rating
N
88000
Steel code
1.4571
α
15°
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Bearing shell stainless steel 1.4571.
Ball joint stainless steel 1.4034.
Bearing surface PTFE/stainless steel insert.
Version
Ground, polished.
Note
Suitable for high dynamic loads. The fitting dimensions comply with DIN ISO 12240-1 E/K.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.