text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Csuklós fej
Kivitel 1
zsírzócsonkkal
Kivitel 2
Jobbos menet
DIN ISO
DIN ISO 12240-1
Alaptest anyaga
edzett acél
Alaptest felülete
horganyzott
Komponens anyaga
bronz
D1=Menet
M16
D=Rögzítőfurat
16
L=menethossz
28
A
64
Alapteherbírás dinamikus kN
21,6
Alapteherbírás statikus kN
28,5
B
40
B1
8
Csapágyjáték (μm)
8-55
D2
22
D3
27
D4
19,4
H
21
H1
15
K
28,575
L1
84
Menettípus
belső menet
SW
22
α
15
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Housing size (D) 5-12 turned free-cutting steel.
From size (D) 14 forged QT steel, with grease nipple.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze.
Version
Galvanised.
Note
The plain bearings on these rod ends can be re-lubricated. The connection dimensions comply with DIN 648 Form Series KJ.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak