text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Rod end
Version 1
with plain bearing
Version 2
RH thread
DIN ISO
DIN ISO 12240-1
Main material
QT steel
Surface finish body
galvanised
Component material
ball-bearing steel
D1=Thread
M20x1,5
D=Fastening hole
20
L=thread length
43
A
78
B
53
Dynamic base loads kN
31,5
H
16
H1
13
K
29
L1
27
L2
104,5
Static base loads kN
60
Thread type
external thread
UNSPSC Code
27112301
α
9
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing size (D) 6-12 turned steel.
From size (D) 17 forged steel.
Ball joint ball bearing steel, hardened, ground, polished and hard chromed.
Bearing shell ball bearing steel with PTFE weave glued in.
Version
Galvanised.
Note
The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 Form Series E.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought