Rod end with plain bearing IGUMID® 27628-1101
- Very high rigidity
- Insensitive to dirt and resistant to corrosion and chemicals
- Suitable for rotary, oscillating and linear movements
- Maintenance-free
Sales unit
€7.03
plus sales tax
Added to your shopping cart
Designation
Rod end
Version 1
with plain bearing
Version 2
LH thread
DIN ISO
similar to DIN ISO 12240-4
Main
material
IGUMID®
Component
material
Iglidur®
D1=Thread
M10
D=Fastening hole
10
A
43
B
30
B1
6,5
D2
15
D3
19
H
14
H1
10,5
K
19
L
20
L1
14
Max. static
tensile stress N
long-term
1550
Max. static
tensile stress N
short-term
3100
Max. transverse
stress N
long-term
400
Max. transverse
stress N
short-term
800
SW
17
α
12,5°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing igumid® G.
Bearing seat iglidur® W300.
Version
black.
Note
The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply DIN ISO 12240 series K.
The connection dimensions comply DIN ISO 12240 series K.
Tolerances
The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.