text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Piano hinge
Version 1
with double joint
Form
B
Form definition
drilled
Main material
stainless steel A2
Surface finish body
bright
Component material
stainless steel A2
S=thickness
2
A
60,5
A1
42,5
A2
10,5
A3
20,5
B
2495
B1
7
B2
100
B3
47,5
B4
130
B5
73,6
D
5,5
D1
6
H
25
H1
15
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The piano hinge with double joint was developed for complex opening geometries. The double-joint kinematics (two parallel axes of rotation), ensure doors or hatches can be guided around protruding edges or seals without jamming.
Material

Stainless steel or aluminium body.
Pin stainless steel 1.4301.

Version
Stainless steel bright.
Aluminium, transparent anodised.
Note
The opening angle is 180°.
Seals must be ordered separately.
The hinges have no holes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought