Levelling element Standard QT steel 27700-02510
- For mounting motors, aggregates, drive elements and production lines
- Long travel 15 mm to 40 mm
- Special sizes available on request
Sales unit
€36.24
plus sales tax
Added to your shopping cart
Designation
Levelling element
Version 1
Standard
Main
material
QT steel
D2=Outside diameter
45
D=internal diameter
11
D1
M30x1,5
F
kN
120
F1
kN
92,9
H
max.
67
H
min.
42
Locknut
without locknut
M
2
N
5
UNSPSC Code
31161510
for
screw
M10
ΔH
25
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.7225.
Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
Levelling sets are used for mounting, levelling and aligning motors, aggregates, drive units and assembly lines. They are characterised by their wide adjustment range from 15 mm to 40 mm. Other sizes available on request.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
96650 Hook wrench with lug, DIN 1810A enhanced.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.