Levelling element with spherical levelling washer stainless steel 27708-23201
- For mounting motors, aggregates, drive elements and production lines
- Exact alignment when mounting on inclined surfaces
- Swivel angle up to 4°
- Locknut secures a prescribed adjustment
- Long travel 15 mm to 39 mm
Mennyiségi egység
€123.02
hozzáértve Áfa
A Ön kosarába behelyezve
Designation
Levelling element
Version 1
with spherical levelling washer
Main
material
stainless steel
D2=Outside diameter
58
D=internal diameter
22
D1
M40x1,5
F
kN
148
F1
kN
59,08
H
max.
102
H
min.
79
Locknut
with locknut
M
2,5
N
6
UNSPSC Code
31162800
for
screw
M20
ΔH
23
α
4°
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Steel 1.7225.
Stainless steel 1.4305.
Version
Seel version trivalent blue passivated.
Stainless steel version bright.
Stainless steel version bright.
Note
The spherical washer levelling set with locknut is used to mount and align motors, aggregates, drive units and production lines. The spherical washer permits exact alignment when mounting on sloping surfaces of up to 4°. The locknut secures a prescribed setting.
The are characterised by their wide adjustment range of 10 mm to 39 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
The are characterised by their wide adjustment range of 10 mm to 39 mm.
The static additional load F1 is effective after deducting the tensioning force (screw 8.8, µm = 0.125) from the total load F.
Accessory
07460 Spherical levelling washers.
96650 Hook wrench with lug, DIN 1810A enhanced.
96650 Hook wrench with lug, DIN 1810A enhanced.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.