text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swivel foot
Version 2
anti-slip plate
Form
B
Main material
steel
Component material
rubber
D1=Thread
M20
D=plate diameter
100
H1=Total height
171
H=Height
20
L=thread length
125
H2
43
Load rating max. kN (static load only)
45
S
3
SW
20
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Foot plate and threaded spindle steel.
Anti-slip plate (NBR) 70 Shore.
Version
Foot plate painted yellow.
Threaded spindle galvanised.
Anti-slip plate black.
Note
High load rated steel swivel feet with yellow painted plate, optional with an anti-slip plate. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

Supplied with matching nut.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak