Hinge maintenance-free steel galvanised 27898-06353550
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Various versions
Sales unit
€18.06
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
maintenance-free
Form
C
Product type
Hinge
Main
material
steel
Main
colour
galvanised
A1=Hole spacing left
21
A2=hole spacing right
21
A3=Wing length left
35
A4=Wing length right
35
A=Length
70
B=Width
50
Kind of fastening
fastening holes
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Profile steel.
Bush Metaloplast.
Bush Metaloplast.
Version
Steel parts galvanised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.