Hinge adjustable stainless steel A4 27875-95-07382121
- Connects two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Adjustable
Sales unit
€41.33
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
adjustable
Form definition
horizontal/vertical
Product type
Hinge
Main
material
stainless steel A4
A1=Hole spacing left
21
A2=hole spacing right
21
A3=Wing length left
38
A4=Wing length right
38
A=Length
76
B=Width
60
S=Thickness
8
A5
7
A6
10
B1
34
F1
N
9000
F2
N
1000
H
15
Kind of fastening
fastening holes
Opening
angle
180°
Steel code
1.4401
Travel
path
L max.
4
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4401.
Note
Hinges for inset doors.
The hinges can be mounted right or left.
The points mark the centre of the adjustment travel ”L” for ease of assembly.
Machining tolerances and door gaps can be compensated for and re-adjusted horizontally and vertically.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The hinges can be mounted right or left.
The points mark the centre of the adjustment travel ”L” for ease of assembly.
Machining tolerances and door gaps can be compensated for and re-adjusted horizontally and vertically.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Accessory
Cap screws DIN 6912 (M6) 07161.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.