text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Angular hinge
Version 1
with fastening nut
Version 2
long
Product type
angular hinge
Main material
stainless steel
A=Length
61
B=Width
51
D1=Fastening hole
M8
A1
40
A2
14
A3
10
A4
26
B1
35
B2
16
B3
18
D2
8
H1
10
H2
18
H3
16
Kind of fastening
fastening nuts
L1
20
Load capacity N
4800
Steel code
1.4305
T
10
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Hinge stainless steel 1.4305.
Fastening material stainless steel 1.4305.

Version
Polished.
Note
Block hinge for flush constructions.
Light and heavy types.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought