Hinge fastening hole thermoplastic black 27855-006241515
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Special for DIN 799 countersunk screws
- Centre pin, steel
Sales unit
€4.65
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
fastening hole
Product type
Hinge
Main
material
thermoplastic
Main
colour
black
Component
material
steel
A1=Hole spacing left
15
A2=hole spacing right
15
A3=Wing length left
24
A4=Wing length right
24
A=Length
48
B=Width
48
B2
30
D1
6,5
D2
5
D3
10
F1
N
1960
F2
N
1470
H
10,5
Kind of fastening
fastening holes
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Fibreglass reinforced thermoplastic.
Hinge pin steel.
Hinge pin steel.
Version
Hinge black.
Hinge pin galvanised.
Hinge pin galvanised.
Note
Hinges with fastening holes for DIN 7991/UNI 5933 countersunk screws.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.