Angular hinge with countersink zinc galvanised 27892-00630061
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Universal left and right application
- For overlying doors
- Version: galvanised steel or high-gloss chromed
Sales unit
€9.12
plus sales tax
Added to your shopping cart
Designation
Angular hinge
Version 1
with countersink
Version 2
long
Product type
angular hinge
Main
material
zinc
Surface finish
body
galvanised
A=Length
51
B=Width
85
A1
12
A2
36
B1
61
D
10,2
D
for screw
M6
D1
6
D2
5,2
D3
9,7
H
23
H1
12
Kind of fastening
fastening holes
T1
8
T2
4
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Die-cast zinc.
Version
Galvanised, high-gloss chromed or black powder-coated.
Note
Block hinges for overlapping doors. Can be mounted left or right. Opening angle 180°. The hinges are supplied assembled.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.