Hinge with detent thermoplastic black 27857-56232310
- Connect two fixed components flexibly to each other
- Application sectors: machine construction, furniture construction, doors, hatches, hoods
- Can be screwed onto all panel elements and aluminium profiles
- Engages in 3 positions
Sales unit
€13.13
plus sales tax
Added to your shopping cart
Designation
Hinge
Version 1
with detent
Product type
hinge with detent
Main
material
thermoplastic
Main
colour
black
Component
material
stainless steel
A1=Hole spacing left
22,75
A2=hole spacing right
22,75
A3=Wing length left
36,75
A4=Wing length right
36,75
A=Length
73,5
B=Width
56
F1
N
600
F2
N
425
Kind of fastening
fastening holes
Max.
torque
Nm
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Hinge and caps fibreglass reinforced PA thermoplastic.
Hinge pin stainless steel.
Hinge pin stainless steel.
Version
Hinge and caps black.
Pin bright.
Pin bright.
Note
These hinges have a detent mechanism. This mechanism holds a door or lid open at three different angles or tightly closed. The hinges are available with or without guide tabs for aluminium profile slots.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.