text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Hinge
Version 1
Internal
Version 2
125°
Form
B
Product type
hinges, in-frame with spring
Main material
steel
Surface finish body
galvanised
A=Width
50
B=Height
40
A1
32
B1
20
B2
16
B3
10
D
6,2x14,2
D1
6,2x12,2
S
2
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
The hinges are suitable exclusively for horizontal applications.
The version with spring achieves a torque of 1.0 Nm when opening and a torque of 3.0 Nm when closing.
Opening angle 110°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak