text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Retaining clip
Version 1
for ball seats
DIN
DIN 71805
Main material
steel
Surface finish body
galvanised and passivated
D8
8,7
Suitable for ball sockets with D1
10
UNSPSC Code
31161518
Y
12,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Spring steel
Version
Trivalent passivated.
Note
For DIN 71805 ball seats.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought