text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Compression spring
Version 2
heavy loading
ISO
ISO 10243
Main material
chrome-silicon steel
Main colour
red
D1=Pin diameter
10
D=bore diameter
20
L0=Length
64
F N
72,1
F max. N
1380
F1 N
923
F2 N
1150
S max.
19
S1
13
S2
16
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Chrome silicon steel.
Version
Red
Note
Lengths, diameters, forces and colour correspond to ISO 10243.

F1 indicates the load on the spring for a long service life with spring travel of 20% of L0.
F2 indicates the load on the spring for a medium service life with spring travel of 25% of L0.
Fmax. indicates the maximum load rating of the spring with spring travel of 30% of L0.

F = force required to compress the spring 1 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought