Mounting flange steel 26320-14150
- For support of industrial shock absorbers
- Ideal for space-saving constructions
Sales unit
€21.15
plus sales tax
Added to your shopping cart
Designation
Mounting flange
Main
material
steel
D=Thread
M14x1,5
H=Thickness
4
L= length/ width
34
A
24
D1
4,5
UNSPSC Code
31161702
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
nickel-plated.
Note
When using the mounting flange use a locknut to secure the shock absorber. The compact form allows for space saving designs.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.