Rubber-metal buffer block steel 26120-12004515057
- For absorbing large impact forces
- For support of heavy weights
- Temperature range: -30 °C to +80 °C
Mennyiségi egység
€62.53
hozzáértve Áfa
A Ön kosarába behelyezve
Designation
Rubber-metal buffer block
Main
material
steel
Component
material
elastomer natural rubber
B=Width
120
H=Height
45
L=Length
250
A
200
A1
60
D
15
F1
N
18000
L1
150
S
10
Shore grade
57A
UNSPSC Code
31161701
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Steel.
Elastomer, natural rubber, medium hardness, Shore 57A.
Elastomer, natural rubber, medium hardness, Shore 57A.
Version
Steel, painted black.
(26120-02501904557, 26120-05003507057 and 26120-10004512057 galvanised).
(26120-02501904557, 26120-05003507057 and 26120-10004512057 galvanised).
Note
For absorbing large impact forces and supporting heavy weights.
The specified load data applies to static permanent loads with a rubber Shore hardness of 57A.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
* Metal parts 30 mm wide.
The specified load data applies to static permanent loads with a rubber Shore hardness of 57A.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
* Metal parts 30 mm wide.
Temperature range
-30 °C to +80 °C
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.